SNVU896A February 2025 – August 2025
The TPS371KEVM is an evaluation module (EVM) for the TPS371K-Q1 voltage supervisor. This family is an automotive-grade device with support for undervoltage and overvoltage supervisor and Built-In Self-Test functionality. The TPS371KEVM offers connections to all input and output pins. Test points are provided to give the user access to an extra connection if needed for oscilloscope or multimeter measurements.
This user’s guide describes the characteristics, operation, and use of the TPS371KEVM. Included in this user's guide are setup and operating instructions, printed-circuit board (PCB) layout, schematic diagram, and bill of materials (BOM). Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the TPS371KEVM.