SNVU896A February   2025  – August 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  6. 2Hardware
    1. 2.1 EVM Connectors
      1. 2.1.1 EVM Jumpers
      2. 2.1.2 EVM Test Points
    2. 2.2 EVM Setup and Operation
      1. 2.2.1  Input Supply Voltage (VDD)
      2. 2.2.2  SENSE
      3. 2.2.3  VSENSE
      4. 2.2.4  OUT OV
      5. 2.2.5  OUT UV
      6. 2.2.6  LOW UV
      7. 2.2.7  ADJ OV
      8. 2.2.8  ADJ UV
      9. 2.2.9  BIST EN
      10. 2.2.10 Reset Time Delay (CTR)
      11. 2.2.11 Sense Time Delay (CTS)
  7. 3Implementation Results
    1. 3.1 EVM Performance Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

EVM Test Points

Table 2-2 lists the test point connections and functional description for the device configuration. Test points are placed throughout the board to verify pin functionality.

Table 2-2 Test Points
PIN NUMBER / NAMETest PointDescription
Pin 1 / SENSE

SENSE

Connection to input pin SENSE.

Pin 7 / VSENSE

VSENSE

Connection to output pin VSENSE.

Pin 8 / BIST EN

BIST EN / NC

Connection to input pin BIST EN.

Pin 10 / LOW UV

LOW UV / BIST / NC

Connection to output pin LOW UV. This pin has a factory setting allowing for alternate function as BIST.
Pin 10 / LOW UV

LOW UV PULLUP

Connection for external pullup voltage on output pin LOW UV.

Pin 13 / OUT UV

OUT UV / LOW UV

Connection to output pin OUT UV. This pin has a factory setting allowing for alternate function as LOW UV.

Pin 13 / OUT UV

OUT UV PULLUP

Connection for external pullup voltage on output pin OUT UV.
Pin 14 / OUT OV

OUT OV

Connection to output pin OUT OV.
Pin 14 / OUT OV

OUT OV PULLUP

Connection for external pullup voltage on output pin OUT OV.

Pin 15 / VDD

VDD

Connection to input pin VDD.

Pin 6, Pin 9 / GND

GND

Connection to GND.