SNVU896A February 2025 – August 2025
Table 2-1 lists the default jumper connections and functional description for the device configuration.
| PIN NUMBER or PIN NAME | JUMPER CONNECTION | DEFAULT CONNECTION | DESCRIPTION |
|---|---|---|---|
| Pin 4, CTS | J1 | Open | Jumper J1 configures the CTS pin. Connect a shunt jumper to: pins 1 and 2 to connect to C3, pins 3 and 4 to connect to C2. Refer to TPS371K-Q1 data sheet for adjustable capacitor values and sense delay timings. |
| Pin 5, CTR | J2 | Open | Jumper J2 configures the CTR pin. Connect a shunt jumper to: pins 1 and 2 to connect to C5, pins 3 and 4 to connect to C4. Refer to TPS371K-Q1 data sheet for adjustable capacitor values and reset delay timings. |
| Pin 14, OUT OV | J3 | Open | Jumper J3 configures the OUT OV pin. Connect a shunt jumper to: pins 1 and 2 to connect to the OUT OV PULLUP test point, pins 2 and 3 to connect to VDD. |
| Pin 13, OUT UV | J4 | Open | Jumper J4 configures the OUT UV pin. Connect a shunt jumper to: pins 1 and 2 to connect to the OUT UV PULLUP test point, pins 2 and 3 to connect to VDD. |
| Pin 10, LOW UV | J5 | Open | Jumper J5 configures the LOW UV pin. Connect a shunt jumper to: pins 1 and 2 to connect to the LOW UV PULLUP test point, pins 2 and 3 to connect to VDD. |
Pin 8, BIST EN | J6 | Open | Jumper J6 configures the BIST EN pin. Connect a shunt jumper to: pins 1 and 2 to connect to VDD, pins 2 and 3 to connect to BIST EN / NC test point. |
Pin 12, ADJ OV | J7 | Open | Jumper J7 configures the ADJ OV pin. Connect a shunt jumper to configure the desired resistor value. |
| Pin 12, ADJ OV | J8 | Open | Jumper J8 configures the ADJ OV pin. Connect a shunt jumper to configure the either a pullup to VDD or pulldown to GND. |
| Pin 11, ADJ UV | J9 | Open | Jumper J9 configures the ADJ UV pin. Connect a shunt jumper to configure the desired resistor value. |
| Pin 11, ADJ UV | J10 | Open | Jumper J10 configures the ADJ UV pin. Connect a shunt jumper to configure the either a pullup to VDD or pulldown to GND. |