SNVU896A February 2025 – August 2025
The LOW UV is connected through the LOW UV / BIST / NC test point or OUT UV / LOW UV test point on the board. The LOW UV output on the device asserts on SENSE going outside the supervisor low undervoltage threshold. The default device on the TPS371KEVM has a fixed 60V low undervoltage threshold. For selectable threshold options, see the device-specific data sheet device comparison. The LOW UV is an active-low open-drain output topology.