SNVU943 April   2025 TPSM33620-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
    2. 2.2 Jumper Information
    3. 2.3 Test Points
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Specification

Table 1-1 provides a summary of the TPSM33620QEVM performance specifications. Specifications are given for 13.5V input voltage and 3.3V output voltage from –40°C to 150°C, unless otherwise noted.

Table 1-1 TPSM33620QEVM Performance Specifications Summary
Specifications Test Conditions MIN TYP MAX Unit
VOUT Output voltage VIN = 3.6V to 36V, FPWM mode 3.27 3.3 3.33 V
FSW Switching frequency Mode/sync set to GND or VCC, SpSp ON 1980 2200 2420 kHz
IOUT Output current range 0 2 A
PGDUV PGOOD upper threshold - falling % of VOUT/FB 89 91 94.2 %
VEN-WAKE EN wakeup threshold 0.5 0.7 1 V