SNVU943 April 2025 TPSM33620-Q1
The EVM was configured in PFM mode at a 2.2MHz switching frequency and populated with the TPSM33620S3QRDNRQ1. The device has both RFBT and RINJ shorted, with RFBB and CFF left depopulated to set the device to a fixed output voltage of 3.3V. A power supply capable of at least 36V at 2A was attached to the TP1 (VINEMI) and TP2 (GND) input terminals of the EVM.