SNVU950 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Quick Start
      2. 2.1.2 Test Points
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Application Curves
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Device Information

The LMR60460-Q1 is an easy-to-use, synchronous, step-down DC/DC converter capable of delivering up to 6A of load current from an input voltage of 6V up to 36V. The LMR60460QEVM features an output voltage of 5.0V and a switching frequency of 400kHz that can support a load up to 6A.

Table 1-2 Device and Package Configurations
EVMU1FREQUENCYSPREAD SPECTRUMCURRENTPIN 1 TRIM
LMR60460QEVMLMR604605SVBCRQ1400kHzEnabled6AAdjustable output voltage and MODE select