SNVU950 July 2025
The following table lists performance characteristics for the LMR60460QEVM.
Unless otherwise stated: VIN = 12V, VOUT = 5V, TA = 25ºC.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| Input voltage range, VVIN | EVM input voltage operating range | 6 | 12 | 36 | V | |
| Input current, no load, IIN(NL) | IOUT = 0A | auto mode | 5.6 | μA | ||
| Input current, disabled, IIN(OFF) | VEN/UVLO = 0V, no EN divider | VIN = 12V | 0.76 | µA | ||
| OUTPUT CHARACTERISTICS | ||||||
| Output voltage, VO | IOUT = 0A, auto mode | 5.02 | V | |||
| IOUT = 6A | 4.98 | V | ||||
| Output voltage regulation, ΔVOUT | Load regulation, auto mode | IOUT = 0A to 6A | 40 | mV | ||
| Output voltage regulation, ΔVOUT | Load regulation, FPWM mode | IOUT = 0A to 6A | 6 | |||
| Output voltage regulation, ΔVOUT | Line regulation, VIN = 6V to 36V | IOUT = 6A | 2 | |||
| Maximum output current | VIN = 12V | 8 | A | |||
| SYSTEM CHARACTERISTICS | ||||||
| Switching frequency | IOUT1 = 6A | 400 | kHz | |||
| Peak efficiency | IOUT = 2.6A | VIN = 12V | 95.68 | % | ||
| Full load efficiency | IOUT = 6A | VIN = 12V | 93.7 | % | ||