SNVU950 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Quick Start
      2. 2.1.2 Test Points
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Application Curves
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Quick Start

  1. Connect the voltage supply between the VIN+ and VIN- test points.
  2. Connect the load between the VOUT and GND test points.
  3. Set the supply voltage at an appropriate level between 6V to 36V. Set the current limit of the supply to an appropriate level.
  4. Turn on the power supply. With the default configuration, the EVM powers up and provides VOUT = 5.0V.
  5. Monitor the output voltage. The load current must be 6A or less with the LMR60460-Q1 device.