SNVU950
July 2025
LMR60460-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup
2.1.1
Quick Start
2.1.2
Test Points
3
Implementation Results
3.1
Performance Data and Results
3.1.1
Application Curves
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
Input voltage range: 6V to 36V
Output voltage: 5.0V
Load current: 0 to 6A
Switching frequency: 400kHz
Adjustable output voltage
External synchronization capability
Internal spread spectrum capability
Selectable pulse-frequency modulation or forced pulse-width modulation at light load
Supports other variants of the IC by replacing some components