SNVU950 July   2025 LMR60460-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Quick Start
      2. 2.1.2 Test Points
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Application Curves
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Test Points

The test points on the top of the board are used for connecting to the input and output of the EVM. See the following table for a description of the test points.

Table 2-1 EVM Test Points
TEST POINTSIGNALDESCRIPTION
TP14VIN_EMI+Input supply to EVM including an EMI filter. Connect to a good input supply. Connect at this point for conducted EMI test.
TP15GNDGround connection for the input supply
TP3ENThis test point is connected to the EN pin from the IC.
TP5PGOODThis test point is connected to the PGOOD pin from the IC. The test point is an open-drain output of the PGOOD pin. Using the resistor R3, the PGOOD pin can be tied to VOUT through a pullup resistor or left open.
TP7MODE/SYNCThis test point is connected to the MODE/SYNC pin from the IC. This test point is connected to GND through R8
TP10, TP13GNDThis test point is connected to GND.
TP16VOUT+Output voltage to EVM.
TP17GNDGround connection for load.