SPAU023A June   2024  – January 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Functional Block Diagram
      2. 1.3.2 Component Identification
  6. 2Hardware
    1. 2.1 System Description
      1. 2.1.1 Key Features
        1. 2.1.1.1 Power Supply
        2. 2.1.1.2 Memory
        3. 2.1.1.3 JTAG Emulator
        4. 2.1.1.4 Supported Interfaces and Peripherals
        5. 2.1.1.5 Expansion Connectors/Headers to Support Application-specific Add‐On Boards
        6. 2.1.1.6 ADC
      2. 2.1.2 Important Usage Notes:
        1. 2.1.2.1 Electrostatic Discharge (ESD) Compliance
        2. 2.1.2.2 IO Cable Length
      3. 2.1.3 Power ON/OFF Procedures
        1. 2.1.3.1 Power-On Procedure
        2. 2.1.3.2 Power-Off Procedure
        3. 2.1.3.3 Power Test Points
      4. 2.1.4 Peripheral and Major Component Description
        1. 2.1.4.1 Clocking
        2. 2.1.4.2 EtherCAT Interface
          1. 2.1.4.2.1 DP83826 PHY Strapping Configuration
        3. 2.1.4.3 Power
          1. 2.1.4.3.1 Power Requirement
          2. 2.1.4.3.2 Power Input
        4. 2.1.4.4 Emulator Connector (TSW-106-16-G-D) and DAC Connector (TSW-102-16-G-D)
          1. 2.1.4.4.1 TSW-106-16-G-D
          2. 2.1.4.4.2 TSW-102-16-G-D
        5. 2.1.4.5 FSI Header
        6. 2.1.4.6 High Density Connector
          1. 2.1.4.6.1 180-pin HSEC Edge Connector
        7. 2.1.4.7 Use Case for HSEC Adapter Board
          1. 2.1.4.7.1 Case 1: Isolated XDS110 on HSEC Adapter, SOM ,Baseboard
          2. 2.1.4.7.2 Case 2: HSEC Adapter, Isolated XDS110 on SOM, Baseboard
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
      1. 4.1.1 EVM Usage Notes
    2. 4.2 Trademarks
  9. 5Revision History
180-pin HSEC Edge Connector

The 180-pin HSEC edge connector provides the power to the SOM, which is going to connect with the HSEC through a high-density connector. For powering and validating various interfaces the 180-pin edge connector is mated with the docking station (TMDSHSECDOCK). The interfaces like SPI, I2C, UART, FSI, JTAG, ADC can be validated through the docking station pins.

Refer to the image below for the connector pins details with the interfaced signal names.

HSEC180ADAPEVM