SPAU023A June 2024 – January 2025
Components installed on the product are sensitive to Electrostatic Discharge (ESD). TI recommends this product be used in ESD controlled environment. This can include a temperature or humidity controlled environment to limit the buildup of ESD. TI also recommends to use ESD protection such as wrist straps and ESD mats when interfacing with the product.