SPAU023A June 2024 – January 2025
The HSEC180ADAPEVM is designed to expand on the capabilities of the F28P65x and F29H85x controlSOM EVMs, allowing a user to explore the full functionality of these microcontrollers. The SOM to HSEC adapter board can be treated as a good reference design for the F28P65x and F29H85x interfaces, but is not intended to be a complete customer design. Full compliance to safety, EMI/EMC, and other regulations are left to the designer of the system.