SPAU023A June 2024 – January 2025
The Clock architecture of the HSEC Adapter board is shown below.
Figure 2-4 Clock ArchitectureA clock generator of part number LMK1C1103PWR is used in SOM to drive the 25MHz clock to two EtherCATPHYs, and F28P65x MCU Clock. LMK1C1103PWR is a 1:3 LVCMOS clock buffer, which takes the 25MHz crystal/LVCMOS reference input and provides four 25MHz LVCMOS clock outputs. The clock signal for EtherCAT PHYs is routed from SOM to High-density connector.