SPRAAV1C May   2009  – March 2020 AM3703 , AM3715 , OMAP3503 , OMAP3515 , OMAP3525 , OMAP3530

 

  1.   PCB Design Guidelines for 0.4mm Package-On-Package (PoP) Packages, Part I
    1.     Trademarks
    2. 1  Using This Guide
    3. 2  A Word of Caution
    4. 3  A Team Sport
    5. 4  Be Wary of Quotes
    6. 5  Don’t Forget Your CAD Tools
    7. 6  Metric Vs English
    8. 7  PCB Fab Limits
    9. 8  Routing and Layer Stackup
    10. 9  OMAP35x 0.4mm Pitch
    11. 10 Pad Type
    12. 11 PCB Pad Dimensions for 0.4mm BGA Package
    13. 12 Multiple BGA Packages
    14. 13 Etch Traps and Heat Sinks
    15. 14 Vias and VIP
    16. 15 Laser Blind Vias
    17. 16 Filled Vias
    18. 17 Know Your Tools
    19. 18 BeagleBoard
    20. 19 BeagleBoard Views
      1. 19.1 Top Layer – Signal - Area Underneath the OMAP35x
      2. 19.2 Layer 2 – Ground
      3. 19.3 Layer 3 – Signal
      4. 19.4 Layer 4 – Signal
      5. 19.5 Layer 5 – Power (VDD2)
      6. 19.6 Layer 6 – Signal – Bottom Copper – Bottom Component Outlines
    21. 20 OMAP35x Decoupling
    22. 21 PCB Finishes for High Density Interconnect (HDI)
    23. 22 Real World Second Opinion
    24. 23 Acknowledgments
    25. 24 References
  2.   Revision History

BeagleBoard Views

Each BeagleBoard layer is shown, with the image centered on the area underneath the OMAP35x.

The layer images are from the Allegro viewer with the appropriate pins, vias, and etch turned on for each layer. Except for the overall board picture shown in Figure 17, the area underneath the BGA package is the focal point. The image is always shown from the top.

The color code used is green for etch, blue for vias, gray for component pads, and blue-gray for the VIP.

The solid dark square is the OMAP35x outline and is retained for each subsequent layer.

Figure 18 is the top layer with the various pads and trace widths annotated.

pcb_detail_praav1.gifFigure 18. BeagleBoard Top Layer Underneath the OMAP35x