SPRAAV1C May 2009 – March 2020 AM3703 , AM3715 , OMAP3503 , OMAP3515 , OMAP3525 , OMAP3530
This application report focuses on circuit board design guidelines specific to the OMAP35x processor, with 0.4mm pitch on the bottom and 0.5mm pitch pads on the top for memory attachment, using package-on-package technology. Experience has shown that PCB board design is the most crucial aspect of PoP design due to the extremely small pad pitches. Also, not all assembly houses can build such small pitch assemblies or properly mount the memory on top of the processor.
Figure 2 shows a 0.4mm pitch processor and its matching memory at 0.5mm pitch.
Figure 2. Part 1 - Focus for Part I - PCB Design Guidelines Guidelines for the assembly of PCBs that use the PoP package are covered in the companion article to this document, PCB Assembly Guidelines for 0.4mm Package-On-Package (PoP) Packages, Part II, which will be referred to as Part II throughout the remainder of this document. Included are assembly options and suggestions to use when qualifying and working with your assembly sites, either internal or contract.
Figure 3. Focus for Part II - Assembly Guidelines