SPRACK2A September 2019 – March 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
For specific bootrom features on F28004x and F28002x for hardware or software consideration, see Table 9.
| F28004x | F28002x | |
|---|---|---|
| System Debug (ERAD) | NMI is disabled | NMI is enabled. Bootrom exception handler is updated for this NMI |
| HWBIST | HWBIST is not available | HWBIST is available |
| CPU Boot Mode GPIO Assignments | On 64-pin package, F28004x and F28002x have similar options however the BOOTDEFx values are different. For boot mode GPIO assignment on the other pin package types, see the Bootrom section in the device-specific data sheet. | |
| BMSP Restrictions - Do not use pins | GPIO20-33, GPIO36, GPIO38 and GPIO60-233 | GPIO20, GPIO21,GPIO36,GPIO38,GPIO47-60 and GPIO63-223 |
| RAM Initialization | RAM initialization occurs on POR and XRS | RAM initialization occurs only on POR |
| ROM Table | ROM tables for F28004x and F28002x are different. For details, see the device-specific TRM. | |
| PBIST(MPOST) Status Flag | Flag is reset for every reset type | Flag is reset only for POR reset type |
| PBIST(MPOST) Execution Speed | Will execute either at maximum SYSCLK speed or INTOSC clock | Will execute either at maximum SYSCLK or half of maximum SYSCLK speed |