SPRACK2A September 2019 – March 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
The PLL blocks of F28004x and F28002x devices are different. Table 6 lists the PLL features for both devices for comparison. For more information, see the TMS320F28002x microcontrollers technical reference manual (SPRUIN7).
| Feature | F28004x | F28002x |
|---|---|---|
| VCO Range | 120 - 400 MHz | 220 - 500 MHz |
| PLL Raw Clock Range | 15 - 200 MHz | 6 - 200 MHz |
| X1 Input Range (PLL enabled) | 2 - 20 MHz | 2 - 25 MHz |
| REFCLK Divider | No | Yes [1..32] |
| PLL Slip Detect | Yes | No (use DCC) |
| Fractional PLLMULT | Yes | No |
Due to the PLL differences between the two devices, TI recommends to use the PLL set up function, SysCtrl_setClock() in C2000Ware to ensure proper PLL setting.