SPRACU5C June 2021 – September 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The MMC0 interface of the processor is powered by the VDD_MMC0 (0.85 V), VDD_DLL_MMC0 (0.85 V) and VDDS_MMC0 (1.8 V) supplies.
It is recommended to connect the same supply rail to VDDS_MMC0 and IO supply rail of the attached device (eMMC).
VDD (core voltage) for the eMMC device can be powered from an independent supply rail.