SPRACU5C June 2021 – September 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
eFuses are integrated power path protection devices that are used to limit circuit currents, voltages to safe levels during fault conditions. eFuses offer many benefits to the system and can include protection features that are often difficult to implement with discrete components. To get an overview of the eFuses available, see the TI eFuses & hot swap controllers web page.