SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The processor family supports a number of peripherals, interfaces (memory, synchronous, asynchronous) and GPIOs. To optimize processor size, pin count and package while maximizing functionality, many of the processor pads (pins) provide provision to multiplex (up to eight) signal functions. All peripheral instances may not be configurable or used (on a specific custom board).
TI provides the SysConfig-PinMux Tool that can be used by custom board designers to configure the required functionality (peripherals, interfaces and IOs).