SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The AM6254 DDRSS signals on the ALW package that connects to an external memory (DDR4 or LPDDR4) connects directly to an integrated LPDDR4 SDRAM in the AM625SIP processor family, and the pins associated with these signals were reassigned to different power or signal functions.
See the Pin Attributes and Signal Descriptions section of the device-specific data sheet (AM625SIP – AM6254 Sitara Processor with Integrated LPDDR4 SDRAM).