SPRADN2 January   2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Nonvolatile Memory (NVM) Basic Introduction
    1. 1.1 Flash Memory Protection
  5. 2Customer Secure Code (CSC) Introduction
    1. 2.1 CSC Execution Overview
    2. 2.2 CSC Memory Maps
    3. 2.3 CSC Execution Process
  6. 3Bank Swap Example Implementation
    1. 3.1 CSC Code Project Preparation
      1. 3.1.1 Enable CSC in NONMAIN
      2. 3.1.2 Implementation of CSC Application Code - Bank Swap Feature
    2. 3.2 Application Code Project Preparation
  7. 4Common Use Case Introduction
  8. 5Data Bank Introduction
    1. 5.1 Data Bank Protection
    2. 5.2 Data Bank Erase Write Operation
  9. 6Summary
  10. 7References

Data Bank Introduction

In some MSPM0 devices such as MSPM0Gx51x series, there is an independent 16KB DATA bank provided in BANK2. Read accesses to the DATA bank are processed through the peripheral bus, independently of BANK0 and Bank1.