SPRADS3 July 2025 AM62P
There are three possible ways of driving DPI and all operating at maximum 165MHx pixel clock using multiple mux configurations.
For more information, please see CFG0_DPI0_OUT_SEL.
| Display Interface | DSS VP Config | PLL Config | Max. Pixel Frequency | Mux | Summary | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| DSS0 VP0 | DSS0 VP1 | DSS1 VP0 | DSS1 VP1 | PLL 16 | PLL 17 | PLL 18 | ||||
| DPI | ![]() |
![]() |
165MHz | N/A | ||||||
![]() |
![]() |
165MHz | Mux 241and Mux 245 | Mux 241: Select 1 -> PLL17 For more information, please refer to: CFG0_DSS1_DISPC0_CLKSEL(bit16) Mux 245: Select 1 -> DSS1 VP0 For more information, see CFG0_DPI0_OUT_SEL | ||||||
![]() |
![]() |
165MHz | Mux 240 and Mux 245 | Mux 240: Select 1 -> PLL17 For more information,
please refer to: CFG0_DSS1_DISPC0_CLKSEL (BIT18) Mux 245: Select 2-> DSS1 VP1 For more information, see: CFG0_DPI0_OUT_SEL |
||||||