SPRADS3 July   2025 AM62P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 DSS Components
    2. 1.2 PLL and Output Routing with DSS
  5. 2Configuring Individual Displays
    1. 2.1 Configuring OLDI
    2. 2.2 Configuring DPI
    3. 2.3 Configuring DSI
  6. 3Configuring Simultaneous Displays
  7. 4Software Configuration
    1. 4.1 OLDI (Dual Link)
    2. 4.2 OLDI (Single Link - Cloned Mode)
    3. 4.3 OLDI (Single Link - Independent Mode)
    4. 4.4 DPI / HDMI
    5. 4.5 DSI
  8. 5Summary
  9. 6References

Configuring Simultaneous Displays

Table 3-1 lists various VP and PLL configs if multiple displays are being used simultaneously.

Table 3-1 Configuring Simultaneous Displays
Display 1 (PLL 16) Display 2 (PLL 17) Display 3 (PLL 18) Summary
Output Source Output Source Output Source
OLDI (DL) [or] OLDI(SL) clone [or] OLDI0 (SL) DSS0 VP0 DPI DSS0 VP1 [or] DSS1 VP0 DSI DSS1 VP1 3x Displays running in Parallel
OLDI0 (SL) DSS0 VP0 DPI DSS0 VP1 [or] DSS1 VP1 OLDI1 (SL) DSS1 VP0
OLDI0 (SL) DSS0 VP0 DSI DSS1 VP1 OLDI1 (SL) DSS1 VP0
OLDI (DL) [or] OLDI(SL) clone [or] OLDI0 (SL) DSS0 VP0 DPI DSS0 VP1 [or] DSS1 VP0 [or] DSS1 VP1 - - 2x Displays running in Parallel
OLDI (DL) [or] OLDI(SL) clone [or] OLDI0 (SL) DSS0 VP0 - - DSI DSS1 VP1
OLDI0 (SL) DSS0 VP0 - - OLDI1 (SL) DSS1 VP0
- - DPI DSS0 VP1 [or] DSS1 VP1 OLDI1 (SL) DSS1 VP0
- - DSI DSS1 VP1 OLDI1 (SL) DSS1 VP0
- - DPI DSS0 VP1 [or] DSS1 VP0 DSS DSS1 VP1