SPRADS3 July 2025 AM62P
There are five possible ways of driving OLDI and the OLDI is controlled by Mux 235.
| Display Interface | DSS VP Config | PLL Config | Max. Pixel Frequency | MUX | Summary | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| DSS0 VP0 | DSS0 VP1 | DSS1 VP0 | DSS1 VP1 | PLL16 | PLL17 | PLL18 | ||||
| OLDI(SL) [OLDI TX0] | ![]() | ![]() | 165MHz | N/A | ||||||
| OLDI(SL) [OLDI TX1] | ![]() | ![]() | 100MHz | Mux 235 | Mux 235 controls the OLDI1 Input and PLL Clock. Value of 0 means DSS0 VP0 + PLL16 and Value of 1 means DSS1 VP0 + PLL 18. For more information, see CFG0_OLDI1_CLKSEL in the TRM | |||||
| 2x OLDI(SL) [OLDI TX0 & OLDI TX1] | ![]() | ![]() | ![]() | ![]() | 165MHZ and 100MHZ | Mux 235 | Mux 235 controls the OLDI1 Input and PLL Clock. Value of 0 means DSS0 VP0 + PLL16 and Value of 1 means DSS1 VP0 + PLL 18. For more information, see the CFG0_OLDI1_CLKSEL in TRM | |||
| Clone Mode [OLDI TX0 and OLDI TX1] | ![]() | ![]() | 165MHz | N/A | Do not need to configure other DSS and drives the DSS | |||||
| OLDI(DL) [OLDI TX0 and OLDI TX1] | ![]() | ![]() | 300MHz | N/A | ||||||