SPRADS3 July 2025 AM62P
As shown in Figure 1-2, AM62P features two DSS controllers and three PLLs and the device can drive up to three displays simultaneously. To drive a specific interface, users must configure the DSS Video Port (VP) and the PLLs correctly to achieve the desired output. This application note summarizes the correct configuration for VP and PLL.
Figure 1-2 DSS to Output Routing