SPRADT5 July   2025 AM623 , AM625 , AM62A3 , AM62L , AM62P , AM6411 , AM6412 , AM67 , AM68 , AM68A , AM69 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VM

 

  1.   1
  2.   Abstract
  3. 1VTM module
    1. 1.1 Introduction to VTM Module
    2. 1.2 VTM Working Principle and Usage
  4. 2Hardware Temperature Protection of TI Processor Chips
    1. 2.1 Overtemperature Protection Thresholds of VTM
    2. 2.2 Maximum Hardware Temperature Protection
  5. 3Software Temperature Protection Strategy
    1. 3.1 Optional Software Temperature Protection Measures
    2. 3.2 Linux Temperature Protection Logic
  6. 4Summary
  7. 5References

Software Temperature Protection Strategy

The VTM module is a hardware module inside the chip, whose main task is to manage the temperature of the entire chip. Although the VTM module includes the hardware protection function for the maximum temperature, as well as flexibly settable temperature protection thresholds and overtemperature protection interrupts for users to perform flexible designs. However, hardware-based temperature protection has limitations. Except for the maximum temperature protection which directly stops the chip clock, the hardware module cannot directly control the chip to take other thermal protection measures such as frequency reduction. Moreover, since TI processor chips all adopt multi-core heterogeneous architectures, and the number of temperature sensors contained inside each processor model and their suitable operating temperatures vary, all VTM temperature protection thresholds are set to 0 by default. That is, other temperature protection interrupts except for the maximum temperature protection are not enabled by default. This part needs to be designed by users according to system requirements. Therefore, the current VTM module lacks any temperature protection strategies other than stopping operation. As a supplement, TI has added a software-level temperature protection strategy. After the software obtains the temperature value through the VTM module, it generates the corresponding interrupt or flag bit on its own, allowing the entire system to enter measures such as reducing frequency and stopping high-load work to reduce system load. It can also be flexibly designed differently for different temperatures, which is extremely important for the functional safety of the system.