SPRADT8 July   2026 AWR2188

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AWR2188 CSI2 Hardware Interface
  6. 3AWR2188 CSI2 Output Configuration
    1. 3.1 Hardware-Related Configuration of CSI2
    2. 3.2 CSI2 Output Data Content Configuration
  7. 4CSI2 Output Data Format Examples
    1. 4.1 CP Data Format
    2. 4.2 CQ Data Format
    3. 4.3 Example of CSI2 Output Data Format in Sensor Mode
    4. 4.4 Example of CSI2 Output Data Format in Continuous Wave (CW) Mode
  8. 5Conclusion
  9. 6References

Example of CSI2 Output Data Format in Continuous Wave (CW) Mode

The CSI2 ADC data output described earlier is based on normal wave transmission mode. When the user enables continuous wave (CW) transmission, CW ADC data can still be output, but only single-frame CSI2 data is generated. Each line of data will have a line flag with a length of 8 * ADC bit width. Line flag length for the corresponding bit width:

  • 16-bit ADC: A line flag is 128 bits long
  • 12-bit ADC: A line flag is 96 bits long

The output data format in CW mode depends on the configured parameters. The following example shows the parameter configuration scheme when ADC data is output in CW mode. The corresponding CSI2 output data can be found in Table 4-6.

c_AdcMode=0,//ADC全速模式
.c_SamplingRateSel = 30, //(53.33 msps采样率)
.c_AdcDataLen = M_ML_RSS_ADC_DATA_LEN_12_BITS,
.c_HsiMode=M_ML_MSS_DATAPATH_MODE_CW,
.z_CwTestModeCfg.h_NumTestSamplesPerLine = 2048,
.z_CwTestModeCfg.w_NumTestLines = 1024,
.z_CwTestModeCfg.c_LineVCConfig = M_ML_MSS_DATAPATH_VC_0,
.z_CwTestModeCfg.c_HsDataFormat = ((M_ML_MSS_LNG_PKT_DATA_FMT_12_BIT) |\
 (M_ML_MSS_CBUFF_DATA_FMT_12_BIT <<M_ML_MSS_DATAPATH_CBUFF_DATA_FMT_POS) ),
.z_CwTestModeCfg.c_HsiARxEnable = 0xFFU,
.c_HsIfALaneConfig = 0xFU,
.c_DataRate = M_ML_MSS_DATAPATH_RATE_1500_MBPS,
Table 4-6 Example of Output Data Format in CW Mode
Size (bits) CSI2 Data Content
8*12 Line flag
24576 Chirp 0, receive channel 0, sampling points 1~2048
24576 Chirp 0, receive channel 1, sampling points 1~2048
24576 Chirp 0, receive channel 2, sampling points 1~2048
24576 Chirp 0, receive channel 3, sampling points 1~2048
24576 Chirp 0, receive channel 4, sampling points 1~2048
24576 Chirp 0, receive channel 5, sampling points 1~2048
24576 Chirp 0, receive channel 6, sampling points 1~2048
24576 Chirp 0, receive channel 7, sampling points 1~2048
…
96 Line flag
24576 Chirp 1023, receive channel 0, sampling points 1~2048
24576 Chirp 1023, receive channel 1, sampling points 1~2048
24576 Chirp 1023, receive channel 2, sampling points 1~2048
24576 Chirp 1023, receive channel 3, sampling points 1~2048
24576 Chirp 1023, receive channel 4, sampling points 1~2048
24576 Chirp 1023, receive channel 5, sampling points 1~2048
24576 Chirp 1023, receive channel 6, sampling points 1~2048
24576 Chirp 1023, receive channel 7, sampling points 1~2048