SPRADT8 July   2026 AWR2188

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AWR2188 CSI2 Hardware Interface
  6. 3AWR2188 CSI2 Output Configuration
    1. 3.1 Hardware-Related Configuration of CSI2
    2. 3.2 CSI2 Output Data Content Configuration
  7. 4CSI2 Output Data Format Examples
    1. 4.1 CP Data Format
    2. 4.2 CQ Data Format
    3. 4.3 Example of CSI2 Output Data Format in Sensor Mode
    4. 4.4 Example of CSI2 Output Data Format in Continuous Wave (CW) Mode
  8. 5Conclusion
  9. 6References

AWR2188 CSI2 Output Configuration

The AWR2188 allows users to more flexibly configure CSI2 output content, compared to TI’s previous generation RF front-end chip, AWR2243. Users need to call the MSS RX Data Path Configuration Set API (ml_mssDataPathConfig). This API is used to set the CSI2 pin functionality of the AWR2188 and the format of radar raw ADC data output via CSI2 frames.