SPRADT8 July 2026 AWR2188
The CSI2 interface of AWR2188 ES2.0 consists of five pairs of differential signals, supporting up to four data lanes and one clock lane.
| Signal Name | Pin Type | Description | Pin Number |
|---|---|---|---|
| CSI2A_TXM0 | Output | Lane 0 differential output negative | V1 |
| CSI2A_TXM1 | Output | Lane 1 differential output negative | T1 |
| CSI2A_CLKM | Output | Differential clock output negative | Y1 |
| CSI2A_TXM2 | Output | Lane 2 differential output negative | AE1 |
| CSI2A_TXM3 | Output | Lane 3 differential output negative | AC2 |
| CSI2A_TXP0 | Output | Lane 0 differential output positive | U1 |
| CSI2A_TXP1 | Output | Lane 1 differential output positive | R1 |
| CSI2A_CLKP | Output | Differential clock output positive | W1 |
| CSI2A_TXP2 | Output | Lane 2 differential output positive | AE2 |
| CSI2A_TXP3 | Output | Lane 3 differential output positive | AC1 |
The function of these five pairs of differential signals is software configurable. Two pairs of differential signal hardware pins, V1/U1 and Y1/W1, are fixed to Lane 0 and the clock lane, respectively. Other pins for differential pairs can be set to Lane 1, Lane 2, or Lane 3, but the same lane cannot be configured repeatedly.
| Lane Position | AWR2188 Associated Pin | CSI2 Functionality |
|---|---|---|
| M_ML_MSS_CSI2_LANE_POSITION_1 | V1/U1 | Fixed to Lane 0 |
| M_ML_MSS_CSI2_LANE_POSITION_2 | T1/R1 | Can be configured to Lane 1, Lane 2, or Lane 3 |
| M_ML_MSS_CSI2_LANE_POSITION_3 | Y1/W1 | Fixed to the clock lane |
| M_ML_MSS_CSI2_LANE_POSITION_4 | AE1/AE2 | Can be configured to Lane 1, Lane 2, or Lane 3 |
| M_ML_MSS_CSI2_LANE_POSITION_5 | AC2/AC1 | Can be configured to Lane 1, Lane 2, or Lane 3 |
In addition to providing the AWR2188 chip, TI also provides the AWR2188 satellite radar reference design for user reference[2]. The hardware connection diagram of AWR2188 CSI2 is shown in Figure 2-1.
Figure 2-1 AWR2188 Satellite Radar Reference Design - CSI2 Connection Diagram