SPRSP57F April 2020 – June 2026 DRA821U , DRA821U-Q1
PRODUCTION DATA
Table 6-81 represents CPTS timing conditions.
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| Input Conditions | ||||
| tSR | Input slew rate | 0.5 | 5 | V/ns |
| Output Conditions | ||||
| CLOAD | Output load capacitance | 2 | 10 | pF |
Section 6.10.5.17.1, Section 6.10.5.17.2, Figure 6-105, and Figure 6-106 present timing requirement and switching characteristics of the CPTS interface.