SPRSP62C December 2022 – November 2025 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| CSI1_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AH22 |
| CSI1_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AH23 |
| CSI1_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AC21 |
| CSI1_TXCLKN | O | CSI Differential Transmit Clock Output (negative) | AH16 |
| CSI1_TXCLKP | O | CSI Differential Transmit Clock Output (positive) | AH17 |
| CSI1_RXN0 | I | CSI Differential Receive Input (negative) | AG21 |
| CSI1_RXN1 | I | CSI Differential Receive Input (negative) | AF22 |
| CSI1_RXN2 | I | CSI Differential Receive Input (negative) | AE21 |
| CSI1_RXN3 | I | CSI Differential Receive Input (negative) | AD22 |
| CSI1_RXP0 | I | CSI Differential Receive Input (positive) | AG22 |
| CSI1_RXP1 | I | CSI Differential Receive Input (positive) | AF23 |
| CSI1_RXP2 | I | CSI Differential Receive Input (positive) | AE22 |
| CSI1_RXP3 | I | CSI Differential Receive Input (positive) | AD23 |
| CSI1_TXN0 | O | CSI Differential Transmit Output (negative) | AG15 |
| CSI1_TXN1 | O | CSI Differential Transmit Output (negative) | AF16 |
| CSI1_TXN2 | O | CSI Differential Transmit Output (negative) | AE15 |
| CSI1_TXN3 | O | CSI Differential Transmit Output (negative) | AD16 |
| CSI1_TXP0 | O | CSI Differential Transmit Output (positive) | AG16 |
| CSI1_TXP1 | O | CSI Differential Transmit Output (positive) | AF17 |
| CSI1_TXP2 | O | CSI Differential Transmit Output (positive) | AE16 |
| CSI1_TXP3 | O | CSI Differential Transmit Output (positive) | AD17 |