SPRSP62C December 2022 – November 2025 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| HYP_RXN0 | I | Hyperlink RX (negative) | AF9 |
| HYP_RXN1 | I | Hyperlink RX (negative) | AE8 |
| HYP_RXN2 | I | Hyperlink RX (negative) | AF6 |
| HYP_RXN3 | I | Hyperlink RX (negative) | AE5 |
| HYP_RXP0 | I | Hyperlink RX (positive) | AF10 |
| HYP_RXP1 | I | Hyperlink RX (positive) | AE9 |
| HYP_RXP2 | I | Hyperlink RX (positive) | AF7 |
| HYP_RXP3 | I | Hyperlink RX (positive) | AE6 |
| HYP_TXN0 | O | Hyperlink TX0 (negative) | AH7 |
| HYP_TXN1 | O | Hyperlink TX0 (negative) | AG8 |
| HYP_TXN2 | O | Hyperlink TX0 (negative) | AG5 |
| HYP_TXN3 | O | Hyperlink TX0 (negative) | AD7 |
| HYP_TXP0 | O | Hyperlink TX0 (positive) | AH8 |
| HYP_TXP1 | O | Hyperlink TX0 (positive) | AG9 |
| HYP_TXP2 | O | Hyperlink TX0 (positive) | AG6 |
| HYP_TXP3 | O | Hyperlink TX0 (positive) | AD8 |