SPRSP62C December 2022 – November 2025 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| MCASP0_ACLKR | IO | MCASP Receive Bit Clock | U24 |
| MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | AB28 |
| MCASP0_AFSR | IO | MCASP Receive Frame Sync | AC25 |
| MCASP0_AFSX | IO | MCASP Transmit Frame Sync | U27 |
| MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | AC28 |
| MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | Y26 |
| MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | AB27 |
| MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | T27 |
| MCASP0_AXR4 | IO | MCASP Serial Data (Input/Output) | U26 |
| MCASP0_AXR5 | IO | MCASP Serial Data (Input/Output) | AA28 |
| MCASP0_AXR6 | IO | MCASP Serial Data (Input/Output) | AD27 |
| MCASP0_AXR7 | IO | MCASP Serial Data (Input/Output) | T25 |
| MCASP0_AXR8 | IO | MCASP Serial Data (Input/Output) | W24 |
| MCASP0_AXR9 | IO | MCASP Serial Data (Input/Output) | AA25 |
| MCASP0_AXR10 | IO | MCASP Serial Data (Input/Output) | V25 |
| MCASP0_AXR11 | IO | MCASP Serial Data (Input/Output) | T24 |
| MCASP0_AXR12 | IO | MCASP Serial Data (Input/Output) | AB25 |
| MCASP0_AXR13 | IO | MCASP Serial Data (Input/Output) | T23 |
| MCASP0_AXR14 | IO | MCASP Serial Data (Input/Output) | U24 |
| MCASP0_AXR15 | IO | MCASP Serial Data (Input/Output) | AC25 |