SPRSP62C December 2022 – November 2025 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| MCASP2_ACLKR | IO | MCASP Receive Bit Clock | AB25 |
| MCASP2_ACLKX | IO | MCASP Transmit Bit Clock | Y27 |
| MCASP2_AFSR | IO | MCASP Receive Frame Sync | T23 |
| MCASP2_AFSX | IO | MCASP Transmit Frame Sync | AA27 |
| MCASP2_AXR0 | IO | MCASP Serial Data (Input/Output) | AA26 |
| MCASP2_AXR1 | IO | MCASP Serial Data (Input/Output) | AC27 |
| MCASP2_AXR2 | IO | MCASP Serial Data (Input/Output) | W28 |
| MCASP2_AXR3 | IO | MCASP Serial Data (Input/Output) | R28 |
| MCASP2_AXR4 | IO | MCASP Serial Data (Input/Output) | U24 |