SPRSP62C December 2022 – November 2025 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
This section describes the operating conditions of the device. This section also contains the description of each Operating Performance Point (OPP) for processor clocks and device core clocks.
Table 6-1 describes the maximum supported frequency per speed grade for the device.
| DEVICE | MAXIMUM FREQUENCY (MHz) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| A72SS0 | C71SS0/1 | R5FSS0/1 | MCU_ R5SS0 |
GPU | CBASS0 | VPAC | DMPAC | VENCDEC | DMSC | LPDDR4 | |
| T | 2000 | 1000 | 1000 | 1000 | 800 | 500 | 720(1) | 520(1) | 600 (480MP/s) | 333 | 4266 MT/s(2) |
| N | 1600 | 750 | 1000 | 1000 | 800 | 500 | 600(1) | 433(1) | 300 (240MP/s) | 333 | 3733 MT/s(2) |
| H | 1200 | 500 | 1000 | 1000 | 800 | 500 | 600(1) | 300(1) | 300 (240 MP/s) | 333 | 3200 MT/s(2) |