SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
| Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| UART5_CTSn | I | UART Clear to Send (active low) | W20, Y13, Y2 | L5, W20, Y15 |
| UART5_RTSn | O | UART Request to Send (active low) | T21, V12, V3 | AA13, M2 |
| UART5_RXD | I | UART Receive Data | C17, D19, P16, T6, Y5 | B14, B17, R2, T4 |
| UART5_TXD | O | UART Transmit Data | C20, D17, R18, W2 | A15, C16, J2 |