SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Tables and figures provided in this section define timing conditions, timing requirements, and switching characteristics for clock signals.
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 0.5 | V/ns | ||
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | 10 ns ≤ tc < 20 ns | 10 | pF | |
| 20 ns ≤ tc | 30 | pF | |||
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| CLK1 | tc(EXT_REFCLK1) | Cycle time minimum, EXT_REFCLK1 | 10 | ns | |
| CLK2 | tw(EXT_REFCLK1H) | Pulse Duration, EXT_REFCLK1 high | E*0.45(1) | E*0.55(1) | ns |
| CLK3 | tw(EXT_REFCLK1L) | Pulse Duration, EXT_REFCLK1 low | E*0.45(1) | E*0.55(1) | ns |
| CLK1 | tc(MCU_EXT_REFCLK0) | Cycle time minimum, MCU_EXT_REFCLK0 | 10 | ns | |
| CLK2 | tw(MCU_EXT_REFCLK0H) | Pulse Duration, MCU_EXT_REFCLK0 high | F*0.45(2) | F*0.55(2) | ns |
| CLK3 | tw(MCU_EXT_REFCLK0L) | Pulse Duration, MCU_EXT_REFCLK0 low | F*0.45(2) | F*0.55(2) | ns |
Figure 6-12 Clock
Timing Requirements| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| CLK4 | tc(SYSCLKOUT0) | Cycle time minimum,SYSCLKOUT0 | 8 | ns | |
| CLK5 | tw(SYSCLKOUT0H) | Pulse Duration, SYSCLKOUT0 high | A*0.4(1) | A*0.6(1) | ns |
| CLK6 | tw(SYSCLKOUT0L) | Pulse Duration, SYSCLKOUT0 low | A*0.4(1) | A*0.6(1) | ns |
| CLK4 | tc(OBSCLK0) | Cycle time minimum, OBSCLK0 | 5 | ns | |
| CLK5 | tw(OBSCLK0H) | Pulse Duration, OBSCLK0 high | B*0.45(2) | B*0.55(2) | ns |
| CLK6 | tw(OBSCLK0L) | Pulse Duration,OBSCLK0 low | B*0.45(2) | B*0.55(2) | ns |
| CLK4 | tc(CLKOUT0) | Cycle time minimum, CLKOUT0 | 20 | ns | |
| CLK5 | tw(CLKOUT0H) | Pulse Duration, CLKOUT0 high | C*0.4(3) | C*0.6(3) | ns |
| CLK6 | tw(CLKOUT0L) | Pulse Duration,CLKOUT0 low | C*0.4(3) | C*0.6(3) | ns |
| CLK4 | tc(MCU_SYSCLKOUT0) | Cycle time minimum, MCU_SYSCLKOUT0 | 10 | ns | |
| CLK5 | tw(MCU_SYSCLKOUT0H) | Pulse Duration, MCU_SYSCLKOUT0 high | G*0.4(4) | G*0.6(4) | ns |
| CLK6 | tw(MCU_SYSCLKOUT0L) | Pulse Duration,MCU_SYSCLKOUT0 low | G*0.4(4) | G*0.6(4) | ns |
| CLK4 | tc(MCU_OBSCLK0) | Cycle time minimum, MCU_OBSCLK0 | 5 | ns | |
| CLK5 | tw(MCU_OBSCLK0H) | Pulse Duration, MCU_OBSCLK0 high | H*0.45(5) | H*0.55(5) | ns |
| CLK6 | tw(MCU_OBSCLK0L) | Pulse Duration,MCU_OBSCLK0 low | H*0.45(5) | H*0.55(5) | ns |
Figure 6-13 Clock
Switching Characteristics