SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
| Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| USB0_DM | IO | USB 2.0 Differential Data (negative) | AA20 | AA17 |
| USB0_DP | IO | USB 2.0 Differential Data (positive) | AA19 | AA16 |
| USB0_DRVVBUS | O | USB VBUS control output (active high) | E19 | B19 |
| USB0_ID | A | USB 2.0 Dual-Role Device Role Select | U16 | Y17 |
| USB0_RCALIB (1) | A | Pin to connect to calibration resistor | U17 | W17 |
| USB0_VBUS (2) | A | USB Level-shifted VBUS Input | T14 | V18 |