SPRSP65J April 2021 – June 2026 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Table 6-80, Figure 6-64, Table 6-81, and Figure 6-65 present switching characteristics for MMC0 – HS200 Mode.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| HS2004 | tDVW | Input data valid window, MMC0_CMD and MMC0_DAT[7:0] | 2.0(1) | ns | |
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC0_CLK | 200 | MHz | ||
| HS2005 | tc(clk) | Cycle time, MMC0_CLK | 5 | ns | |
| HS2006 | tw(clkH) | Pulse duration, MMC0_CLK high | 2.08 | ns | |
| HS2007 | tw(clkL) | Pulse duration, MMC0_CLK low | 2.08 | ns | |
| HS2008 | td(clkL-cmdV) | Delay time, MMC0_CLK rising edge to MMC0_CMD transition | 0.99 | 3.28 | ns |
| HS2009 | td(clkL-dV) | Delay time, MMC0_CLK rising edge to MMC0_DAT[7:0] transition | 0.99 | 3.28 | ns |
Figure 6-65 MMC0 –
HS200 Mode – Transmit Mode