SPRSP65J April 2021 – June 2026 AM2431 , AM2432 , AM2434
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ALV/ANI PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| CLKOUT0 | O | RMII Clock Output (50MHz). This pin is used for clock source to the external PHY and must be routed back to the RMII_REF_CLK pin for proper device operation. | A19, U13 | A18, V13 |
| EXTINTn (1) | I | External Interrupt | C19 | |
| EXT_REFCLK1 | I | External clock input to Main domain | A19 | A18 |
| OBSCLK0 | O | Observation clock output for test and debug purposes only | D17 | A15 |
| PORz_OUT | O | MAIN domain POR status output | E17 | D18 |
| RESETSTATz | O | MAIN domain warm reset status output | F16 | E19 |
| RESET_REQz | I | MAIN domain external warm reset request input | E18 | C17 |
| SYSCLKOUT0 | O | SYSCLK0 output from MAIN PLL controller (divided by 6) for test and debug purposes only | C17 | B14 |