Table 6-6 and Figure 6-6 describe the device power-up sequencing.
Note: All power rails must be turned off
and decay below 300mV before initiating a new power-up sequence anytime a power rail
drops below the minimum value defined in Recommended Operating
Conditions.
Table 6-5 Power-Up Sequencing – Supply /
Signal Assignments See: Figure 6-6
| WAVEFORM |
SUPPLY / SIGNAL NAME |
| A |
VSYS(1), VMON_VSYS(2) |
| B |
VDDSHV_MCU(3), VDDSHV0(3), VDDSHV1(3), VDDSHV2(3), VDDSHV3(3), VDDSHV4(3), VDDA_3P3_USB0, VMON_3P3_SOC(4), VMON_3P3_MCU(4) |
| C |
VDDSHV_MCU(5), VDDSHV0(5), VDDSHV1(5), VDDSHV2(5), VDDSHV3(5), VDDSHV4(5), VDDA_MCU, VDDS_OSC, VDDA_ADC0, VDDA_PLL0,
VDDA_PLL1, VDDA_PLL2, VDDA_1P8_SERDES0, VDDA_1P8_USB0,
VMON_1P8_SOC(6), VMON_1P8_MCU(6), VDDA_TEMP0, VDDA_TEMP1, VDDS_MMC0 |
| D |
VDDA_3P3_SDIO(7)(8), VDDSHV5(7) |
| E |
VDDS_DDR(9), VDDS_DDR_C(9) |
| G |
VDD_CORE(10), VDDA_0P85_USB0(10), VDDA_0P85_SERDES0(10), VDDA_0P85_SERDES0_C(10), VDD_MMC0(10), VDDA_DLL_MMC0(10), VDDR_CORE(10)(10) |
| H |
VPP(11) |
| I |
MCU_PORz |
| J |
MCU_OSC0_XI, MCU_OSC0_XO |
(1) VSYS represents the name of a
supply which sources power to the entire system. This supply is expected to be a
pre-regulated supply that sources power management devices which source all
other supplies.
(2) VMON_VSYS input is used to
monitor VSYS via an external resistor divider circuit. For more information, see
Section 8.2.5,
System Power Supply Monitor Design Guidelines.
(3) VDDSHV_MCU and VDDSHVx [x=0-4]
are dual voltage IO supplies which can be operated at 1.8V or 3.3V depending on
the application requirements.When any of the
VDDSHV_MCU or VDDSHVx [x=0-4] IO supplies are operating at 3.3V, they shall be
ramped up with other 3.3V supplies during the 3.3V ramp period defined by this
waveform.
(4) The VMON_3P3_MCU and VMON_3P3_SOC
inputs are used to monitor supply voltage and shall be connected to the
respective 3.3V supply source.
(5) VDDSHV_MCU and VDDSHVx [x=0-4]
are dual voltage IO supplies which can be operated at 1.8V or 3.3V depending on
the application requirements.When any of the
VDDSHV_MCU or VDDSHVx [x=0-4] IO supplies are operating at 1.8V, they shall be
ramped up with other 1.8V supplies during the 1.8V ramp period defined by this
waveform.
(6) The VMON_1P8_MCU and VMON_1P8_SOC
inputs are used to monitor supply voltage and shall be connected to the
respective 1.8V supply source.
(7) VDDA_3P3_SDIO was designed to
support power-up or power-down without any dependency on other power rails.
VDDSHV5 is a dual voltage IO supply that was designed to support power-up,
power-down, or dynamic voltage change without any dependency on other power
rails. This capability is required to support UHS-I SD Cards.
(8) VDDA_3P3_SDIO is the 3.3V power
rail for the internal SDIO_LDO. This power rail must be sourced from the same
3.3V power supply that provides power to a UHS-I SD Card connected to MMC1,
which allows the MMC1 IOs and the SD Card IOs to power-up and power-down at the
same time when the SD Card power supply is powered off to reset the SD Card. For
this use case the SDIO_LDO output (CAP_VDDSHV_MMC1) is used to power the VDDSHV5
IO power rail, which will ramp-up and ramp-down along with the VDDA_3P3_SDIO
power rail.
(9) VDDS_DDR and VDDS_DDR_C are
expected to be powered by the same source such that they ramp together.
(10) VDD_CORE, VDDA_0P85_USB0,
VDDA_0P85_SERDES0, VDDA_0P85_SERDES0_C, VDD_MMC0, VDDA_DLL_MMC0, and VDDR_CORE
are expected to be powered by the same 0.85V source such that they ramp
together.
(11) VPP is the 1.8V eFuse programming
supply, which shall be left floating (HiZ) or grounded during power-up/down
sequences and during normal device operation. This supply shall only be sourced
while programming eFuse.