Various external clock inputs/outputs are needed to drive the device. Summary of these input clock signals is as follows:
- MCU_OSC0_XI/MCU_OSC0_XO — Еxternal main crystal
interface pins connected to the internal high-frequency oscillator (MCU_HFOSC0), which is
the default clock source for internal reference clock MCU_HFOSC0_CLKOUT.
- General purpose clock inputs
- MCU_EXT_REFCLK0 — Optional external system clock
input for MCU domain.
- EXT_REFCLK1 — Optional external system clock
input for MAIN domain.
- SERDES0_REFCLK0P/N — Optional SERDES0 reference
clock input for PCIe.
- External CPTS reference clock inputs
- CP_GEMAC_CPTS0_RFT_CLK — CPTS reference clock
input.
- CPTS_RFT_CLK — CPTS reference clock input.
Figure 6-16 shows the external input clock sources and the
output clocks to peripherals.
For more information about Input clock
interfaces, see Clocking section in
Device Configuration chapter in the device
TRM.