SPRSP65J April 2021 – June 2026 AM2431 , AM2432 , AM2434
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ALV/ANI PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| CP_GEMAC_CPTS0_RFT_CLK (1) | I | CPTS Reference Clock Input to CPSW3G0 CPTS | D18 | |
| CP_GEMAC_CPTS0_TS_COMP | O | CPTS Time Stamp Counter Compare Output from CPSW3G0 CPTS | E15, K18, W1 | B12, G2, K18 |
| CP_GEMAC_CPTS0_TS_SYNC | O | CPTS Time Stamp Counter Bit Output from CPSW3G0 CPTS | B16, D16, K19, U1 | B9, C11, E1, K20 |
| CP_GEMAC_CPTS0_HW1TSPUSH | I | CPTS Hardware Time Stamp Push Input to CPSW3G0 CPTS | E14, L21, V1 | A12, J19, K4 |
| CP_GEMAC_CPTS0_HW2TSPUSH | I | CPTS Hardware Time Stamp Push Input to CPSW3G0 CPTS | E16, K21, T1 | A11, E2, J18 |