SPRSP65J April 2021 – June 2026 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Table 6-47, Table 6-48, Figure 6-29, and Table 6-49 present timing conditions, timing requirements, and switching characteristics for EQEP.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 1 | 4 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 2 | 7 | pF |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| QEP1 | tw(QEP) | Pulse duration, QEP_A/B | 2 + 2P(1) | ns | |
| QEP2 | tw(QEPIH) | Pulse duration, QEP_I high | 2 + 2P(1) | ns | |
| QEP3 | tw(QEPIL) | Pulse duration, QEP_I low | 2 + 2P(1) | ns | |
| QEP4 | tw(QEPSH) | Pulse duration, QEP_S high | 2 + 2P(1) | ns | |
| QEP5 | tw(QEPSL) | Pulse duration, QEP_S low | 2 + 2P(1) | ns |
Figure 6-35 EQEP
Timing Requirements| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| QEP6 | td(QEP-CNTR) | Delay time, external clock to counter increment | 24 | ns |
For more information, see Enhanced Quadrature Encoder Pulse (EQEP) Module section in Peripherals chapter in the device TRM.