SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
| SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| DDR1_CKN | IO | DDRSS Differential Clock (negative) | A11 |
| DDR1_CKP | IO | DDRSS Differential Clock (positive) | B10 |
| DDR1_RESETn | IO | DDRSS Reset | G10 |
| DDR1_RET | I | DDR Retention Enable | G8 |
| DDR1_CA0 | IO | DDRSS Command Address | F12 |
| DDR1_CA1 | IO | DDRSS Command Address | C12 |
| DDR1_CA2 | IO | DDRSS Command Address | B12 |
| DDR1_CA3 | IO | DDRSS Command Address | C11 |
| DDR1_CA4 | IO | DDRSS Command Address | D12 |
| DDR1_CA5 | IO | DDRSS Command Address | E10 |
| DDR1_CAL0 (1) | A | IO Pad Calibration Resistor | G14 |
| DDR1_CKE0 | IO | DDRSS Clock Enable | D11 |
| DDR1_CKE1 | IO | DDRSS Clock Enable | C10 |
| DDR1_CSn0_0 | IO | DDRSS Chip Select | E11 |
| DDR1_CSn0_1 | IO | DDRSS Chip Select | G11 |
| DDR1_CSn1_0 | IO | DDRSS Chip Select | F10 |
| DDR1_CSn1_1 | IO | DDRSS Chip Select | G12 |
| DDR1_DM0 | IO | DDRSS Data Mask | E17 |
| DDR1_DM1 | IO | DDRSS Data Mask | C15 |
| DDR1_DM2 | IO | DDRSS Data Mask | D8 |
| DDR1_DM3 | IO | DDRSS Data Mask | C1 |
| DDR1_DQ0 | IO | DDRSS Data | F16 |
| DDR1_DQ1 | IO | DDRSS Data | G16 |
| DDR1_DQ2 | IO | DDRSS Data | F15 |
| DDR1_DQ3 | IO | DDRSS Data | E15 |
| DDR1_DQ4 | IO | DDRSS Data | D16 |
| DDR1_DQ5 | IO | DDRSS Data | C16 |
| DDR1_DQ6 | IO | DDRSS Data | B17 |
| DDR1_DQ7 | IO | DDRSS Data | D17 |
| DDR1_DQ8 | IO | DDRSS Data | B15 |
| DDR1_DQ9 | IO | DDRSS Data | B14 |
| DDR1_DQ10 | IO | DDRSS Data | C13 |
| DDR1_DQ11 | IO | DDRSS Data | D13 |
| DDR1_DQ12 | IO | DDRSS Data | F13 |
| DDR1_DQ13 | IO | DDRSS Data | G13 |
| DDR1_DQ14 | IO | DDRSS Data | E14 |
| DDR1_DQ15 | IO | DDRSS Data | D14 |
| DDR1_DQ16 | IO | DDRSS Data | E8 |
| DDR1_DQ17 | IO | DDRSS Data | G9 |
| DDR1_DQ18 | IO | DDRSS Data | F9 |
| DDR1_DQ19 | IO | DDRSS Data | D9 |
| DDR1_DQ20 | IO | DDRSS Data | C9 |
| DDR1_DQ21 | IO | DDRSS Data | B8 |
| DDR1_DQ22 | IO | DDRSS Data | B7 |
| DDR1_DQ23 | IO | DDRSS Data | C7 |
| DDR1_DQ24 | IO | DDRSS Data | B2 |
| DDR1_DQ25 | IO | DDRSS Data | B3 |
| DDR1_DQ26 | IO | DDRSS Data | B4 |
| DDR1_DQ27 | IO | DDRSS Data | B5 |
| DDR1_DQ28 | IO | DDRSS Data | A6 |
| DDR1_DQ29 | IO | DDRSS Data | C5 |
| DDR1_DQ30 | IO | DDRSS Data | C6 |
| DDR1_DQ31 | IO | DDRSS Data | C3 |
| DDR1_DQS0N | IO | DDRSS Complimentary Data Strobe | A17 |
| DDR1_DQS0P | IO | DDRSS Data Strobe | A16 |
| DDR1_DQS1N | IO | DDRSS Complimentary Data Strobe | A14 |
| DDR1_DQS1P | IO | DDRSS Data Strobe | A13 |
| DDR1_DQS2N | IO | DDRSS Complimentary Data Strobe | A9 |
| DDR1_DQS2P | IO | DDRSS Data Strobe | A8 |
| DDR1_DQS3N | IO | DDRSS Complimentary Data Strobe | A4 |
| DDR1_DQS3P | IO | DDRSS Data Strobe | A3 |