SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| HIGH FREQUENCY OSCILLATOR | ||||||
| VIH | Input high-level threshold | 0.65 × VDDSHV(1) | V | |||
| VIL | Input low-level threshold | 0.35 × VDDSHV(1) | V | |||
| VHYS | Input Hysteresis Voltage | 49 | mV | |||
| LOW FREQUENCY OSCILLATOR | ||||||
| VIH | Input high-level threshold | 0.65 × VDDA_WKUP(1) | V | |||
| VIL | Input low-level threshold | 0.35 × VDDA_WKUP(1) | V | |||
| VHYS | Input Hysteresis Voltage | Active Mode | 85 | mV | ||
| Bypass Mode | 324 | mV | ||||