SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
Table 6-69, Figure 6-87, Table 6-70, and Figure 6-88 present switching characteristics for MMC0 – HS400 Mode.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| HS4000 | tDSMPW | Pulse width, MMC0_DS | 1.95 | ns | |
| HS4001 | tRQ_DAT | Input skew, MMC0_DS to MMC0_DAT valid | 475 | ps | |
| HS4002 | tRQH_DAT | Input skew hold, MMC0_DAT invalid to MMC0_DS | 475 | ps | |
| HS4003 | tRQ_CMD | Input skew, MMC0_DS to MMC0_CMD valid | 475 | ps | |
| HS4004 | tRQH_CMD | Input skew hold, MMC0_CMD invalid to MMC0_DS | 475 | ps | |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC0_CLK | 200 | MHz | ||
| HS4005 | tc(clk) | Cycle time, MMC0_CLK | 5 | ns | |
| HS4006 | tw(clkH) | Pulse duration, MMC0_CLK high | 2.23 | ns | |
| HS4007 | tw(clkL) | Pulse duration, MMC0_CLK low | 2.23 | ns | |
| HS4008 | tosu(cmdV-clkH) | Output setup time, MMC0_CMD valid to MMC0_CLK rising edge(1) | 2.54 | ns | |
| HS4009 | tosu(dV-clk) | Output setup time, MMC0_DAT[7:0] valid to MMC0_CLK rising or falling edge(1) | 0.63 | ns | |
| HS4010 | toh(clkH-cmdIV) | Output hold time, MMC0_CLK rising edge to MMC0_CMD invalid(2) | 0.98 | ns | |
| HS4011 | toh(clk-dIV) | Output hold time, MMC0_CLK rising or falling edge to MMC0_DAT[7:0] invalid(2) | 0.72 | ns |
Figure 6-88 eMMC in – HS400 Mode – Transmitter Mode